Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 0.276 |
| Product length mm | 6.998 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Sub brand | Hydrokraft |