Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Inside diameter IN | 2.755 |
| Inside diameter MM | 69.977 |
| Item type | Seal |
| Outside diameter IN | 3.544 |
| Outside diameter MM | 90.018 |
| Product height in | 3.544 |
| Product height mm | 90.018 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 3.544 |
| Product width mm | 90.018 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.395 |
| Thickness MM | 10.03 |
