Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000105235
ISO 10642-M5X10-10.9 COUNTERSUNK HEAD S
HC000000105235
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000105235
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Class
Class 10.9
Diameter MM
10.00
Drive design
Slotted
Head style
Flat
Material
Alloy steel
Sub brand
Hydrokraft
Thread size
M5X10
Thread type
Metric