Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 4.987 |
| Inside diameter MM | 126.670 |
| Item type | O-Ring |
| Outside diameter IN | 5.1940 |
| Outside diameter MM | 131.9276 |
| Product height in | 5.194 |
| Product height mm | 131.928 |
| Product length in | 0.104 |
| Product length mm | 2.642 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.194 |
| Product width mm | 131.928 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.104 |
| Thickness MM | 2.64 |
