Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Roller bearing |
| Product height in | 2.840 |
| Product height mm | 72.136 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 2.840 |
| Product width mm | 72.136 |
| Sub brand | Hydrokraft |