O-RING, 16X2 FKM70
HC000000130914
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 0.079 |
| Product length mm | 2.000 |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Sub brand | Hydrokraft |