Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000132096
VERSCHL.SCHR.VSTI14X1,5-ED
HC000000132096
Where to buy
Export PDF
Tools
Add to comparison
HC000000132096
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Plug
Product height in
0.669
Product height mm
16.998
Product length in
0.748
Product length mm
18.999
Product width in
0.669
Product width mm
16.998
Sub brand
Hydrokraft