Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000133227
O-RI 164.69X3.53- FKM70ISO3601-260B
HC000000133227
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000133227
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
O-ring
Product height in
6.760
Product height mm
171.704
Product length in
0.139
Product length mm
3.528
Product width in
6.760
Product width mm
171.704
Sub brand
Hydrokraft