SEALING PLUG MB700-160
HC000000144263
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 23.700 |
| Product length mm | 601.980 |
| Product width in | 16.000 |
| Product width mm | 406.400 |
| Sub brand | Hydrokraft |