Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 12.018 |
| Product height mm | 305.257 |
| Product length in | 24.500 |
| Product length mm | 622.300 |
| Product material | Carbon steel |
| Product width in | 12.018 |
| Product width mm | 305.257 |
| Sub brand | Hydrokraft |
| Used with | X-Series |
