Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.862 |
| Inside diameter MM | 21.895 |
| Item type | O-Ring |
| Outside diameter IN | 1.0680 |
| Outside diameter MM | 27.1270 |
| Product height in | 1.068 |
| Product height mm | 27.127 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Viton |
| Product width in | 1.068 |
| Product width mm | 27.127 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.103 |
| Thickness MM | 2.62 |