Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Parallel pin |
| Product height in | 8.015 |
| Product height mm | 203.581 |
| Product length in | 20.500 |
| Product length mm | 520.700 |
| Product width in | 8.015 |
| Product width mm | 203.581 |
| Sub brand | Hydrokraft |