Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Insert check valve |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 17.000 |
| Product length mm | 431.800 |
| Product width in | 15.000 |
| Product width mm | 381.000 |
| Sub brand | Hydrokraft |