Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000316951
2/2 SOLENOID VALVE (FAILSAFE)
HC000000316951
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000316951
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Solenoid valve
Product height in
3.937
Product height mm
100.000
Product length in
3.346
Product length mm
85.000
Product width in
1.516
Product width mm
38.500
Sub brand
Hydrokraft