O-RING, 9X2 FKM90
HC000000316955
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 0.512 |
| Product height mm | 13.000 |
| Product length in | 0.079 |
| Product length mm | 2.000 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Sub brand | Hydrokraft |