Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spin-on filter element |
| Product height in | 96.000 |
| Product height mm | 2438.400 |
| Product length in | 227.000 |
| Product length mm | 5765.800 |
| Product width in | 96.000 |
| Product width mm | 2438.400 |
| Sub brand | Hydrokraft |