Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 3.346 |
| Inside diameter MM | 84.988 |
| Item type | O-Ring |
| Outside diameter IN | 3.5440 |
| Outside diameter MM | 90.0180 |
| Product height in | 3.544 |
| Product height mm | 90.018 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 3.544 |
| Product width mm | 90.018 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.099 |
| Thickness MM | 2.51 |
