Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317174
SENSOR CONTELEC VERT-X2801710621106
HC000000317174
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000317174
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Sensor
Product height in
1.890
Product height mm
48.006
Product length in
1.700
Product length mm
43.180
Product width in
1.100
Product width mm
27.940
Sub brand
Hydrokraft