Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317188
ISO3601-012B-9.25X1.78O-RING FKM90
HC000000317188
Where to buy
Export PDF
Tools
Add to comparison
HC000000317188
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
O-ring
Product height in
0.504
Product height mm
12.809
Product length in
0.070
Product length mm
1.778
Product width in
0.504
Product width mm
12.809
Sub brand
Hydrokraft