Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317296
SENSOR CONTELEC VERT-X2801710621912
HC000000317296
Where to buy
Export PDF
Tools
Add to comparison
HC000000317296
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Sensor
Product height in
1.690
Product height mm
42.926
Product length in
1.890
Product length mm
48.006
Product width in
0.000
Product width mm
0.000
Sub brand
Hydrokraft