Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317371
PendelrollenlagerDIN 635-2-22210
HC000000317371
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000317371
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.543
Product height mm
89.992
Product length in
0.906
Product length mm
23.012
Product width in
3.543
Product width mm
89.992
Sub brand
Hydrokraft