Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 80 |
| Inside diameter IN | 4.740 |
| Inside diameter MM | 120.396 |
| Item type | O-Ring |
| Outside diameter IN | 4.9460 |
| Outside diameter MM | 125.6284 |
| Product height in | 4.946 |
| Product height mm | 125.628 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Fluorocarbon (FKM)Fluoroelastomer (Viton, FKM)Viton |
| Product width in | 4.946 |
| Product width mm | 125.628 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.103 |
| Thickness MM | 2.62 |