Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317426
O-RING, ISO3601-1 13.94X2.62 FKM80
HC000000317426
Where to buy
Export PDF
Tools
Add to comparison
HC000000317426
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
16.560
Product height mm
420.624
Product length in
16.560
Product length mm
420.624
Product width in
2.620
Product width mm
66.548
Sub brand
Hydrokraft