Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000317451
DIN 472-100x3 SNAP RINGINTERN
HC000000317451
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000317451
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.205
Product height mm
106.800
Product length in
4.205
Product length mm
106.800
Product width in
0.115
Product width mm
2.920
Sub brand
Hydrokraft