Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC106051100404
SLIDING DISC VARIABLEX-066/090
HC106051100404
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC106051100404
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.409
Product height mm
112.000
Product length in
0.236
Product length mm
6.000
Product width in
4.409
Product width mm
112.000
Sub brand
Hydrokraft