RETAINING RINGX-090
HC106051100540
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Lock ring |
| Product height in | 4.409 |
| Product height mm | 112.000 |
| Product length in | 0.217 |
| Product length mm | 5.500 |
| Product width in | 4.409 |
| Product width mm | 112.000 |
| Sub brand | Hydrokraft |