Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Ring |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 0.079 |
| Product length mm | 2.000 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Hydrokraft |