YOKEX-066/090
HC106052100300
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.323 |
| Product height mm | 186.000 |
| Product length in | 3.937 |
| Product length mm | 100.000 |
| Product width in | 7.087 |
| Product width mm | 180.000 |
| Sub brand | Hydrokraft |