Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 12.200 |
| Product length mm | 309.880 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Sub brand | Hydrokraft |
