SLIDING DISCX-130/180
HC106061100401
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Thrust plate |
| Product height in | 5.512 |
| Product height mm | 140.000 |
| Product length in | 0.276 |
| Product length mm | 7.000 |
| Product width in | 5.512 |
| Product width mm | 140.000 |
| Sub brand | Hydrokraft |