Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 5.748 |
| Product height mm | 146.000 |
| Product length in | 0.650 |
| Product length mm | 16.500 |
| Product width in | 5.748 |
| Product width mm | 146.000 |
| Sub brand | Hydrokraft |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |