CYLINDER BARREL, X-180
HC106061100843
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cylinder block |
| Product height in | 5.830 |
| Product height mm | 148.082 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product width in | 5.830 |
| Product width mm | 148.082 |
| Sub brand | Hydrokraft |