Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC106071100350
WEDGE PLATE, 15DEG - 250CC
HC106071100350
Where to buy
Export PDF
Tools
Add to comparison
HC106071100350
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Swash plate
Product height in
7.080
Product height mm
179.832
Product length in
3.140
Product length mm
79.756
Product width in
6.010
Product width mm
152.654
Sub brand
Hydrokraft