Sliding Disc (X-250)
HC106071100402
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Sliding disc |
| Product height in | 6.890 |
| Product height mm | 175.000 |
| Product length in | 0.354 |
| Product length mm | 9.000 |
| Product width in | 6.890 |
| Product width mm | 175.000 |
| Sub brand | Hydrokraft |