Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC106071101650
SPACER BLOCK 16,52MMW-250/360
HC106071101650
Where to buy
Export PDF
Tools
Add to comparison
HC106071101650
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
16.000
Product height mm
406.400
Product length in
16.530
Product length mm
419.862
Product width in
40.000
Product width mm
1016.000
Sub brand
Hydrokraft