WIEGE (X-250)
HC106072100304
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cradle |
| Product height in | 11.339 |
| Product height mm | 288.000 |
| Product length in | 5.669 |
| Product length mm | 144.000 |
| Product width in | 11.024 |
| Product width mm | 280.000 |
| Sub brand | Hydrokraft |