SHIM RING 65x79x2
HC106073100800
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Washer |
| Product height in | 3.110 |
| Product height mm | 78.994 |
| Product length in | 0.079 |
| Product length mm | 1.999 |
| Product width in | 3.110 |
| Product width mm | 78.994 |
| Sub brand | Hydrokraft |