Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC106076100772
Welle verz. fuerMFWS-360 HYDRO ARMOR
HC106076100772
Where to buy
Export PDF
Tools
Add to comparison
HC106076100772
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Shaft
Product height in
2.750
Product height mm
69.850
Product length in
4.250
Product length mm
107.950
Product width in
2.750
Product width mm
69.850
Sub brand
Hydrokraft