Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC106081100301
WEDGEPLATE, W-50013.6DEG - 500CC
HC106081100301
Tools
Add to comparison
Add to comparison
HC106081100301
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.472
Product height mm
266.000
Product length in
2.808
Product length mm
71.320
Product width in
9.764
Product width mm
248.000
Sub brand
Hydrokraft