LOCHRING BG.500
HC106081100500
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Retaining ring |
| Product height in | 8.940 |
| Product height mm | 227.076 |
| Product length in | 0.433 |
| Product length mm | 10.998 |
| Product width in | 8.940 |
| Product width mm | 227.076 |
| Sub brand | Hydrokraft |