DRUCKFEDER
HC106081100901
ToolsHC106081100901 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 3.270 |
| Product height mm | 83.058 |
| Product length in | 4.210 |
| Product length mm | 106.934 |
| Product width in | 3.270 |
| Product width mm | 83.058 |
| Sub brand | Hydrokraft |