Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 20.510 |
| Product length mm | 520.954 |
| Product material | Carbon steel |
| Product width in | 3.150 |
| Product width mm | 80.010 |
| Sub brand | Hydrokraft |
