DISTANZRING 3,500 mm
HC106082100800
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.920 |
| Product height mm | 124.968 |
| Product length in | 0.138 |
| Product length mm | 3.498 |
| Product width in | 4.920 |
| Product width mm | 124.968 |
| Sub brand | Hydrokraft |