DICHTUNG ( ASBESTFREI )
HC166052100505
ToolsHC166052100505 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 8.780 |
| Product height mm | 223.000 |
| Product width in | 8.110 |
| Product width mm | 206.000 |
| Sub brand | Hydrokraft |