Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC166066100405
VALVE PLATE, TVX / TVW-130 CW
HC166066100405
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC166066100405
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.827
Product height mm
148.000
Product length in
0.315
Product length mm
8.000
Product width in
5.827
Product width mm
148.000
Sub brand
Hydrokraft