Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Support pin |
| Product height in | 0.630 |
| Product height mm | 15.999 |
| Product length in | 3.970 |
| Product length mm | 100.838 |
| Product width in | 0.630 |
| Product width mm | 15.999 |
| Sub brand | Hydrokraft |
