SWASH PLATE SUPPORTW-360
HC166072101558
ToolsHC166072101558 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spacer |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Sub brand | Hydrokraft |