Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC166082100108
AP PVW-500 radialAnschlussplatte
HC166082100108
Tools
Add to comparison
Add to comparison
HC166082100108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Cover
Product height in
13.790
Product height mm
350.266
Product length in
5.910
Product length mm
150.114
Product width in
11.820
Product width mm
300.228
Sub brand
Hydrokraft