Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC166082101201
HOLDING-DOWN PIN FORSWASH PLATE W-500
HC166082101201
Tools
Add to comparison
Add to comparison
HC166082101201
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
14.000
Product height mm
355.600
Product length in
75.500
Product length mm
1917.700
Product width in
14.000
Product width mm
355.600
Sub brand
Hydrokraft