Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cover |
| Product height in | 13.590 |
| Product height mm | 345.186 |
| Product length in | 12.610 |
| Product length mm | 320.294 |
| Product width in | 5.910 |
| Product width mm | 150.114 |
| Sub brand | Hydrokraft |
